Peripherals - Docking Connector
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| VESD05A1B-HD1 | ESD Protection Diode in LLP1006-2L | CD = 12 pF | SMD LLP1006-2L |
Power MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si2309CDS | P-Channel 60-V (D-S) MOSFET | VDS = -60 V, ID = -1.6 A rDS(on) = .345Ω@-10V | SMD SOT-23 | ||
| Si3457CDV | P-Channel 30-V (D-S) MOSFET | VDS = -30 V, ID = -5.1 A rDS(on) = 74 milliohms | SMD TSOP-6 | ||
| Si3493BDV | P-Channel 20-V (D-S),MOSFET 1.8V(G-S); PWM Optimized | VDS = -20 V, ID = -8 A rDS(on)=27.5mΩ@-4.5V | SMD TSOP-6 | ||
| SiA421DJ | P-Channel 30-V (D-S) MOSFET | VDS = -30 V, ID = -12 A rDS(on) = 35 milliohms | SMD PowerPAK SC-70-6L |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| MSS1P3L | 30-V, 1A SMD Schottky Barrier Rectifiers | VR = 30V, IF = 1 A | SMD microSMP | ||
| SS12 through SS16 | Low-VF, High-Current-Density SMD | VR = 20 V to 60 V IF = 1 A | SMD SMA | ||
| SS1P3L | Low-VF, High-Current-Density SMD | VR = 30V, IF = 1 A | SMD SMP |