Peripherals - USB
Analog Switches
| Product Name | Status | Description | Features | Package | Q-Level |
| DG2720 | Ultra-Portable USB 2.0 for 2-Port Switching | 2.7-V to 4.3-V Supply 1.3-V Control Logic 620-MHz bandwidth | SMD miniQFN-10 |
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| VBUS051BD-HD1 | Single-Line ESD Protection Diode Low Capacitance, | CD = 0.9 pF 0.4-mm profile | SMD LLP1006-2L | ||
| VBUS052CD-FAH | 2-Line BUS Port ESD Protection - Flow-Through Design | CD = 0.8 pF 0.6-mm profile | SMD LLP1713-7L |