User Interface - Track Wheel
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| GMF05LC-HSF | 5-Line ESD Protection Diode Array | CD = 50 pF 0.6-mm profile | SMD LLP75-6L |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| GMF05LC-HSF | 5-Line ESD Protection Diode Array | CD = 50 pF 0.6-mm profile | SMD LLP75-6L |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®