BLDC Motor - Temperature Sensor
NTC Thermistor
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0402E3…T | Glass Protected NTC Thermistor | R = 4.7 kΩ … 100 kΩ B25/85 = 3490 K … 4075 K | SMD 0402 | AEC Q200 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0402E3…T | Glass Protected NTC Thermistor | R = 4.7 kΩ … 100 kΩ B25/85 = 3490 K … 4075 K | SMD 0402 | AEC Q200 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®