BIAS Supply (off-line, flyback) - Discretes
Film RFI caps
| Product Name | Status | Description | Features | Package | Q-Level |
| BFC2 336 60103 | Film capacitor Y2 polypropylene | 300V; 10nF; 20% | TH / Radial 5.0×11.0×17.5mm |
Power Transformer
| Product Name | Status | Description | Features | Package | Q-Level |
| Custom Transformer | Dale Custom Magnetics PWM;PSM and FM Transformers; Power;Filter; Switchmode Transformers; | up to 500MHz 10 Amp max. 50-400Hz, up to 100VA; | TH / SMD Custom | UL; CSA; IEEE; VDE; |
Shunt resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSHM2818 | Power Metal Strip Shunts; Very High Power- Small Size; Low Thermal EMF; | R001...R1, 1% TCR ± 75ppm P70 = 7W | SMD 2818 | AEC-Q200 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal Coated, Low Profile; Maximum C/V, | 4 - 35 V; 1µF - 3300µF; Cas Hight 2.5mm -1.3mm | SMD A - X Case | ||
| 595D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal Coated, Maximum CV, Low ESR | 4 - 50 V; 0,1µF - 1500µF | SMD T - R Case |
TVS and ESD protection
| Product Name | Status | Description | Features | Package | Q-Level |
| GSOT03 to GSOT36 | ESD Protection Diode Low Capacitance; Single Line | VZT=3.3-36V, C=80-800pF | SMD SOT-23 | ||
| P4KE series | Transient Voltage Suppressor Diodes | Clamps at 10.5 to 772V | TH / Axial DO-204AL (DO-41) |