Signaling - ADC
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLD-3232HB-5A | Low Profile, High Current Dual Inductors | 5uH…33uH, 2.4A…6A | 3232 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS | Surface Mount Multilayer Ceramic Chip Capacitors | 120pF…1uF; 16V…1000V | 0402 to 1812 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SiS488DN | N-Channel 40V (D-S) MOSFET | N-Channel 40V (D-S) MOSFET | Power PAK 1212-8 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2P4 | High Current Density Schottky Barrier Rectifier Suface Mount | If=2A; Vf=0.5V; Vrrm=40V | DO-220AA (SMP) |