Buck-up Storage Charger - Low Profile Inductor
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLE-2525CD-51 | Low Profile, High Current Inductors with e-field Shield | 0.47uF…22uF, -55 °C to +155 °C | 'W,L,H(mm) : 7.2 x 7.1 x 3.23 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLE-2525CD-51 | Low Profile, High Current Inductors with e-field Shield | 0.47uF…22uF, -55 °C to +155 °C | 'W,L,H(mm) : 7.2 x 7.1 x 3.23 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®