Button - SMD LED
LED
| Product Name | Status | Description | Features | Package | Q-Level |
| VLMRGB343.. | Multi SMD LED RGB | IF=30mA, VR=12V | PLCC-4 | AECQ |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| VLMRGB343.. | Multi SMD LED RGB | IF=30mA, VR=12V | PLCC-4 | AECQ |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®