Connectivity - Ethernet
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLE-2525CD-51 | Low Profile, High Current Inductors with e-field Shield | 0.47uF…22uF, -55 °C to +155 °C | W,L,H(mm) : 7.2 x 7.1 x 3.23 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive MLCC | Surface Mount Multilayer Ceramic Chip Capacitors | 120pF…1uF; 16V…1000V | 0402 to 1812 | AEC-Q200 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si7308DN | N-Channel 60V (D-S) MOSFET | Rdson=58mOhm | Power PAK 1212-8 |
Power IC's
| Product Name | Status | Description | Features | Package | Q-Level |
| SIC46x | 4.5V-60V input, 100kHz - 2MHz, Synchronous Buck Regulator | Io=2A, 4A, 6A, 10A Peak Eff=98% | W,L,H(mm) : 5.0 x 5.0 x 0.75 |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| TNPW | High Stability Thin Film Flat Chip Resistors | 4.7Ohm…3MOhm | 0402…1210 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2P4 | High Current Density Surface Mount Schottky Barrier Rectifi | If=2A; Vf=0.5V; Vrrm=40V | 'DO-220AA (SMP) | AEC-Q101 |