Secondary Side - Output Circuit
Resonance Capacitor
| Product Name | Status | Description | Features | Package | Q-Level | 
| MMKP 383 | C8, C9: Leaded film capacitor | Cap.range: E24;1nF-2.7μF; 2.5 kV PP; small, low profile | TH / Radial | 
 
                 
                     
                | X | 
| Product Name | Status | Description | Features | Package | Q-Level | 
| MMKP 383 | C8, C9: Leaded film capacitor | Cap.range: E24;1nF-2.7μF; 2.5 kV PP; small, low profile | TH / Radial | 
 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®