Communication - GPRS
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| ILBB… | Multilayer Ferrite Beads 7Ω to 2200Ω at 100 MHz | Magnetically self shielded | SMD 0805 |
Schottky diode
| Product Name | Status | Description | Features | Package | Q-Level |
| MSS1P3L | 30V, 1A | 0.35V at 1.0A | SMD Micro SMP | ||
| SSA34 | 40V, 3A | 0.42V at 3.0A | SMA |
Switching MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si1032X | N-channel 20V MOSFET VDS = 20V ; ID = 200mA ; rds(on) = 5Ω | Low threshold (1.5V) | SMD SC89 |
Transient Voltage Suppressor
| Product Name | Status | Description | Features | Package | Q-Level |
| SMBJ… | Uni-directionnal, Bi-directionnal, 600W 5.0V - 188V | Excellent Clamping Capability Very Fast Response time | DO-214AA |