Power Supply - DC/DC
Buck Converter
| Product Name | Status | Description | Features | Package | Q-Level |
| SiC466, SiC467, SiC468, SiC469 | microBUCK® with Vin=4.5V up to 60V and different current ratings | current ratings: 2 A, 4 A, 6 A, 10 A | PowerPAK® MLP55-27L |
Buffer Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| T55 | vPolyTanTM Polymer Surface Mount Chip Capacitors | ultra low ESR | J, P, A, T, B, C, Z, V, DC, Z, V, D |