Control Circuit - MCU Circuit
Oscillators
| Product Name | Status | Description | Features | Package | Q-Level |
| XOSM-533 | Surface Mount Oscillator | VIN=3.3V; 1.544MHz~100.000MHz; ±25ppm, ±50ppm, ±100ppm; -40~+85ºC | SMD | ||
| XOSM-57 | Surface Mount Oscillator | VIN=5V; 1.5MHz~100.000MHz ±25ppm, ±50ppm, ±100ppm; -40~+85ºC | SMD | ||
| XOSM-573 | Surface Mount Oscillator | VIN=3.3V; 1.5MHz~100.000MHz; ±25ppm, ±50ppm, ±100ppm; -40~+85ºC | SMD |
Singnal MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| 2N7002K | N Channel 60V (D-S) MOSFET | VDS=60V; rds(on)/10V=2ohm; Qg/10V=0.4nC; Single N | SOT-23 |