Control Circuit - Sampling Circuit
Analog Switches
| Product Name | Status | Description | Features | Package | Q-Level | 
| DG4051E DG4052E DG4053E | Low Capacitance, Low Charge Injection, 4- / 8-Channel, Triple SPDT, ±5V/12V/5V/3V Analog Multiplexers | 3V~16V single supply or ±3~± 8V dual supply; -65~+150℃ | TSSOP16 | ||
| DG9454E | Low Capacitance, +12V/+5V/+3V, Triple SPDT (Triple 2:1) Analog Switch / Multiplexer | V+=3V to 16V, VL=2.5V to 5.5V; -65~+150℃ | mQFN-16 | 
Current Sensor
| Product Name | Status | Description | Features | Package | Q-Level | 
| WSL | Power Metal Strip® Resistors, Low Value(down to 0.0005Ω), Surface Mount | 1mohm~200mohm; -65℃~+170℃; ±0.5 tolerance; 75~400±ppm/℃ | 0603~2816 | ||
| WSLP | Power Metal Strip® Resistors, Very High Power (to 3W), Low Value(down to 0.5mΩ), Surface-Mount | 1mohm~100mohm; -65℃~+170℃; ±0.5 tolerance; 75~400±ppm/℃ | 0603~2512 | 
Signal conditioning Capacitor
| Product Name | Status | Description | Features | Package | Q-Level | 
| VJ....W1BC | Surface Mount Multilayer Ceramic Chip Capacitors | 6.3V~100V; 0.5pF~220uF; -55℃~+125℃ | 0402~1210 | 
Signal conditioning Resistor
| Product Name | Status | Description | Features | Package | Q-Level | 
| ACAS 0612 | Professional Thin Film Chip Resistor Array | 47R to 221k; -55℃ to +125℃; ±0.5, ±1 tolerance; 25, 50±ppm/K | 0612 | 
Signal Diode
| Product Name | Status | Description | Features | Package | Q-Level | 
| BAS70-00...-06 | Small Signal Schottky Diodes, Single and Dual | VR=70V; -55~+150℃ | SOT-23 | ||
| BAT54.... | Small Signal Schottky Diodes, Single and Dual | VR=30V; -55~+125℃ | SOT-23 | ||
| BAV99 | Small Signal Switching Diode, Dual in Series | VR=70V; -55~+150℃ | SOT-23 |