|
| NTCALUG01A
| | NTC Thermistor, Lug Sensor
| 4.7kohm to 100kohm at 25℃
5% tolerance; -40℃~+150℃
| TH / Radial Ring-tongue Lug
| |
| NTCALUG01T
| | NTC Thermistor, Lug Sensor
| 10kohm at 25℃; 2% tolerance; -40℃~+150℃
| TH / Radial Ring-tongue Lug
| |
| NTCLE100E3
| | NTC Thermistors, Radial Leaded, Standard Precision
| 3.3ohm to 470Kohm at 25℃
±2 tolerance; -40℃~+125℃
| Radial Leaded
| |
| NTCLE101E3...SB0
| | NTC Thermistors, Radial Leaded Special Accuracy
| 4.7Kohm to 100Kohm at 25℃;
±2.19 tolerance; -40℃~+125℃
| Radial Leaded
| |
| NTCLE201E3C9002
| | NTC Thermistors, Long Non-Insulated Leads
| 10Kohm at 25℃; ±5 tolerance; -40℃~+125℃
| Radial Leaded
| |
| NTCLE203E3
| | NTC Thermistors, Radial Leaded, Accuracy Line
| 2Kohm to 470Kohm at 25℃;
±1 tolerance; -40℃~+125℃
| Radial Leaded
| |