Control Section - Capacitors
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors; Low Profile, Conformal Terminals, Maximum C/V, Extended Range Offerings | 4 - 35 Volt , 1 µF - 3300 µF 2.5mm down to 1.3mm Heigh | SMD A - X Case | ||
| 595D | Solid Tantalum Chip Capacitors, TANTAMOUNT®, Conformal-Coated, Maximum CV, Low ESR | 4 - 50Volt; 0.1 µF - 1500 µF | SMD T - R Case |