Power Supply - Battery Management
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SUM60020E | N-Channel 80 V (D-S) MOSFET | RDS(on) max. (Ohm) at VGS = 10 V 0.00210 | TO-263 |
Precharge Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| LTO 100 | Power Resistor Thick Film Technology | 100 W at 25 °C case temperature heatsink mounted | TO-247 |
Voltage Divide Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| ACAS 0606 AT, ACAS 0612 AT -Precision | Precision Thin Film Chip Resistor Array | Rated dissipation P70 up to 125 mW per resistor | 0606, 0612 |