Bootstrap - Diodes
Schottky
| Product Name | Status | Description | Features | Package | Q-Level |
| IR0530CSPTRPbF | FlipKY - Schottky Diode | 0.5A, 30V, Vf=0.33V | SMD CSP 1.2x0.9 | ||
| MSS1P3L | Surface Mount Schottky Barrier Rectifier | 1A, 30V, Vf=0.35V | SMD MicroSMP | ||
| MSS1P4 | Surface Mount Schottky Barrier Rectifier | 1A, 40V, Vf=0.41V | SMD MicroSMP | ||
| SL03 | Small Signal Schottky Diode | 1.1A, 30V, Vf=0.395V | SMD SMF | ||
| SL04 | Small Signal Schottky Diode | 1.1A, 40V, Vf=0.45V | SMD SMF |