|
| GSIB1560
| | Single-Phase Single In-Line Bridge Rectifiers
| IF(av)=15A;Vrrm=200V to 800V;Ifsm=300A
;Vf=0.95V;Tjmax=150℃
| GSIB-5S
| |
| GSIB2560
| | Single-Phase Single In-Line Bridge Rectifiers
| IF(av)=25A;Vrrm=200V to 800V;Ifsm=350A
Vf=1V;Tjmax=150℃
| GSIB-5S
| |
| LVB1560
| | High Current Density Single-Phase Bridge Rectifier
| IF(av)=15A;Vrrm=600V; Ifsm=400A
Vf=0.73V;Tjmax=150℃
| GSIB-5S
| |
| LVB2560
| | High Current Density Single-Phase Bridge Rectifier
| IF(av)=25A;Vrrm=600V; Ifsm=550A
Vf=0.76V;Tjmax=150℃
| GSIB-5S
| |
| PB3506
| | High Current Density Single-Phase Bridge Rectifier
| IF(av)=35A;Vrrm=600V to 1000V;Ifsm=350A
Vf=0.90V;Tjmax=150℃
| PB
| |
| PB4006
| | High Current Density Single-Phase Bridge Rectifier
| IF(av)=40A;Vrrm=600V to 1000V;Ifsm=300A
Vf=0.894V;Tjmax=150℃
| PB
| |