90Vac~264Vac - PFC stage
General Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| S8CK | Surface-Mount Glass Passivated Rectifier | IF(av)=8A;Vrrm=600V;Vf=0.87V Tjmax=150℃ | DO-214AB(SMC) |
High Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SiHG47N60E | E Series Power MOSFET | Vdss=600V;Rdson=0.064Ω;Id=47A;Qg=220nC | TO-247AC | ||
| SiHP22N60AE | E Series Power MOSFET | Vdss=600V;Rdson=0.156Ω;Id=20A;Qg=96nC | TO-220AB | ||
| SiHP33N60E | E Series Power MOSFET | Vdss=600V;Rdson=0.099Ω;Id=33A;Qg=150nC | TO-220AB |
High Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VR25 | High Ohmic/High Voltage Resistors | High pulse loading capability;Small size | A5;A2;A1;R5;N4 |
Ultra Fast Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| VS-15ETX06-M3 | High Voltage Ultrafast Rectifier | IF(av)=15A;Vrrm=600V;Trr=18nS;Vf=1.5V Tjmax=175℃ | TO-220AC | ||
| VS-EPH3006-N3 | High Voltage Ultrafast Rectifier | IF(av)=30A;Vrrm=600V;Trr=27nS;Vf=1.4V Tjmax=175℃ | TO-247AC |