Isolation Converter - Snubber
Switch Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BYV26EGP | Glass Passivated Ultrafast Rectifier | IF(AV):1.0 A;VRRM:800 V, 1000 V;IFSM:30 A Trr:75 ns;VF:1.3 V;Tj max:175 °C | 'DO-204AC (DO-15) | ||
| RS1PD | High Current Density Surface Mount Glass-Passivated Fast Switching Rectifier | IF(AV):1.0 A;VRRM:100V to 600V;IFSM:30 A Trr:150nS~250nS;VF:1.3 V;Tj max:150 °C | 'DO-220AA (SMP) | ||
| S1M | Surface Mount Glass Passivated Rectifier | IF(AV):1.0 A;VRRM:50V to1000 V;IFSM:30 A VF:1.1 V;Tj max:150 °C | 'DO-214AC (SMA) |
TVS
| Product Name | Status | Description | Features | Package | Q-Level |
| SMBJxD series | Surface-Mount TVS (3.5%) | V(BR) Unidirectional: 6.5V to 288V;V(BR) Bidirectional: 6.5V to 145V PPPM:600W;PD:5W;Tj max:150 °C | DO-214AA (SMB) |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| PLZ series | 500mW Zener diode | V(BR) Unidirectional: 2.0 V to 39 V; PD:500mW; Tj max:150 °C | DO-219AC (MicroSMF) |