Data Line - Ethernet
Filtering
| Product Name | Status | Description | Features | Package | Q-Level |
| BAS16 | SMD Small-Signal Fast-Switching Diode | IF= 300mA, VR= 75V | SMD SOT23 | ||
| CRCW0402 | Rectangular Chip Resistors; Thick Film Technology; Lead (Pb)-free; | 1Ohm-10MOhm, +/-1% | SMD 0402 | ||
| WSL2512 | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R0005 - R5; 1 %; TCR <= ± 75ppm P70 = 1W | SMD 2512 |