Point-Of-Load (PoL) Power - DC/DC Converter
Analog Switch
| Product Name | Status | Description | Features | Package | Q-Level |
| DG419 | Precision CMOS Analog Switches | 15V Analog Signal Range, RDSon = 20 Ohm | SMD SOT-23 (TO-236) |
Current Sense
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL1206 | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R001 - R2; 1 %; TCR <= ± 75ppm P70 = 0.25W | SMD 1206 |
Filtering
| Product Name | Status | Description | Features | Package | Q-Level |
| 293D | Solid Tantalum Chip Capacitors; TANTAMOUNT® | 0.10µF - 680µF, 4 - 50V, CECC standard types | SMD A-P Case | ||
| 515D | Aluminum Capacitors + 85 °C, Miniature, Radial Lead; | 0.1 µF-18000µF, 6.3-450V, high CV | SMD SMD | ||
| 516D | Aluminum Capacitors + 85 °C, Miniature, Radial Lead; | 0.47µF-10000µF, 6.3-450V, high CV | TH / axial Axial | ||
| 595D | Solid Tantalum Chip Capacitors; TANTAMOUNT® | 0,1µF-1500µF, 4-50V, maximum CV | SMD A-T case |
General-Purpose Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148W-V | SMD Small-Signal Fast-Switching Diode | IF=150mA, VR=75V | SOD123 | ||
| BAS21-V | SMD Small-Signal Switching Diodes, High-Voltage; SMD | IF= 200mA, VR= 250V | SMD SOT23 | ||
| BAS40-06-V | SMD Small-Signal Schottky Diodes, Single and Dual; | IF= 200mA, VR=40V | SMD SOT23 | ||
| BAT54-V | SMD Small-Signal Schottky Diodes, Single and Dual; | IF=200mA, 30V | SMD SOT23 | ||
| BAT54WS-V | Small-Signal Schottky Diodes, Single and Dual; SMD | IF=200mA, VR=30V | SMD SOT23 | ||
| BAV99- V | SMD Small-Signal Schottky Diode; Dual | IF=250mA, VR=70V | SMD SOT23 | ||
| LL4148 | SMD Small-Signal Fast Switching Diodes | IF=300mA, VR=75V, VF=1,0V, ad IF=50mA | SMD SOD80 | ||
| LL4150 | SMD Small-Signal Fast Switching Diode | IF=600mA, VR=50V, VF=1,0V, ad IF=200mA | SMD SOD80 |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHA-104 | Filter Inductors | 500µH, IDC=1,6A | TH / axial axial leaded | ||
| IHLP2525CZ | High-Current, Surface-Mount Inductor | 0,1-10µH, IDC=7-60A, shielded | SMD 6,5×6,5×3,0mm | ||
| IHLP5050CE | Low-Profile, High-Current Inductor | 0,1-10µH, IDC=14-84A, shielded | SMD 13×13×3,5mm | ||
| IHLP5050FD | Low-Profile, High-Current Inductor | 0,1-10µH, IDC=15,5-120A, shielded | SMD 13×13×6,5mm | ||
| ILSB0805 | Monolithic Chip Inductors | 0,047-33µH, IDC=5-300mA, self-shielded | SMD 0805 | ||
| IMC1812 | SMD Inductor; Molded; | 10nH-1000µH, IDC=30-450mA | SMD 1812 |
Optocoupler
| Product Name | Status | Description | Features | Package | Q-Level |
| IL207AT | Optocoupler; Phototransistor Output; AC Input; Base Connection; | Isolation Voltage 4000Vrms | SMD SOIC-8A | ||
| IL216AT | Optocoupler; Phototransistor Output; AC Input; Base Connection; | Isolation Voltage 4000Vrms | SMD SOIC-8 | ||
| ILD207T | Optocoupler, Phototransistor Output; Dual Channel | Isolation Voltage 4000Vrms | SMD SOIC-8 | ||
| ILD256T | Optocoupler, Phototransistor Output; Dual Channel; AC Input | Isolation Voltage 4000Vrms | SMD SOIC-8 | ||
| LH1525 | 1 Form A Solid-State Relays, High-Speed | Isolation Voltage 5300Vrms, high-speed | SMD DIP-6 / SMD-6 |
Power MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| 2N7002K | N-Channel 60-V (D-S) MOSFET | RDSon=2Ohm@ ID=300mA, VGS=10V | SOT-23 (TO-236) | ||
| Si2301CDS | P-Channel 2.5-V (G-S) MOSFET | RDSon=.112Ohm VGS=-4.5V ID= 3.1Amp | SMD SOT-23 (TO-236) | ||
| Si2302CDS | N-Channel MOSFET, 20V(D-S) | RDSon=57mohm ID=2.9A VGS=4.5V | SMD SOT-23 (TO-236) | ||
| Si2304DDS | N-Channel 30-V (D-S) MOSFET | RDSon=60mOhm@ ID=3.6A,VGS=10V | SMD SOT-23 (TO-236) | ||
| Si2305CDS | P-Channel MOSFET, 1.8V(G-S) , -8V(D-S) | RDSon=65mOhm ID=-4.3A VGS=-1.8V | SMD SOT-23 (TO-236) | ||
| Si2306BDS | N-Channel MOSFET, 30V(D-S) | RDSon=47mOhm@ ID=4A, VGS=10V | SMD SOT-23 (TO-236) | ||
| Si2309DS | P-Channel 60-V (D-S) MOSFET | RDSon=340mOhm@ ID=-1.25A, VGS=-10V | SMD SOT-23 (TO-236) | ||
| Si2316BDS | N-Channel 30-V (D-S) MOSFET | RDSon=50mOhm@ ID=4.5A, VGS=10V | SMD SOT-23 (TO-236) | ||
| Si2325DS | P-Channel 150-V (D-S) MOSFET | RDSon=1.2Ohm@ ID=-0.69A, VGS=-10V | SMD SOT-23 (TO-236) | ||
| Si2328DS | N-Channel 100-V (D-S) MOSFET | RDSon=250mOhm@ ID=1.5A, VGS=10V | SMD SOT-23 (TO-236) | ||
| Si2333CDS | P-Channel 12-V (D-S) MOSFET | RDSon=35mOhm@ ID=-5.1A VGS=-4.5V | SMD SOT-23 (TO-236) | ||
| Si3420DV | N-Channel 200-V (D-S) MOSFET | RDSon=3.7Ohm@ ID=0.5A, VGS=10V | SMD TSOP-6 | ||
| Si3442BDV | N-Channel 2.5-V (G-S) MOSFET | RDSon=57mOhm@ ID=4.2A, VGS=4.5V | SMD TSOP-6 | ||
| Si3458DV | N-Channel 60-V (D-S) MOSFET | RDSon=100mOhm@ ID=3.2A, VGS=10V | SMD TSOP-6 | ||
| Si3585DV | N-Channel 60-V (D-S) MOSFET | RDSon=100mOhm@ ID=3.2A, VGS=10V | SMD TSOP-6 | ||
| Si3900DV | Dual N-Channel 20-V (D-S) MOSFET | RDSon=125mOhm@ ID=2.4A; VGS=4.5V | SMD TSOP-6 | ||
| Si3948DV | Dual N-Channel 30-V (D-S) MOSFET | RDSon=105mOhm@ ID=2.5A, VGS=10V | SMD TSOP-6 | ||
| Si4346DY | N-Channel 30-V (D-S) MOSFET | RDSon=23mOhm@ ID=8A, VGS=10V | SMD SO-8 | ||
| Si4401BDY | P-Channel 40-V (D-S) MOSFET | RDSon=14mOhm@ ID=-10.5A, VGS=-10V | SMD SO-8 | ||
| Si4410BDY | N-Channel 30-V (D-S) MOSFET | RDSon=13.5mOhm@ ID=10A, VGS=10V | SMD SO-8 | ||
| Si4412ADY | N-Channel 30-V (D-S) MOSFET | RDSon=24mOhm@ ID=8A, VGS=10V | SMD SO-8 | ||
| Si4420BDY | N-Channel 30-V (D-S) MOSFET | RDSon=8.5mOhm@ ID=13.5A, VGS=10V | SMD SO-8 | ||
| Si4435BDY | P-Channel 30-V (D-S) MOSFET | RDSon=20mOhm@ ID=-9.1A, VGS=-10V | SMD SO-8 | ||
| Si4463BDY | P-Channel MOSFET, 2.5 V(G-S) , -20V(D-S) | RDSon=11mOhm@ ID=-13.7A, VGS=-10V | SMD SO-8 | ||
| Si4470EY | N-Channel 60-V (D-S) MOSFET | RDSon=11mOhm@ ID=12.7A, VGS=10V | SMD SO-8 | ||
| Si4490DY | N-Channel 200-V (D-S) MOSFET | RDSon=80mOhm@ ID=4.0A, VGS=10V | SMD SO-8 | ||
| Si4500BDY | Complementary MOSFET Half-Bridge (N- and P-Channel) | Doual -N/P N-Channal, RDSon=20/60mOhm | SMD SO-8 | ||
| Si4562DY | N- and P-Channel 2.5-V (G-S) MOSFET | Doual -N/P N-Channal, RDSon=25/33mOhm | SMD SO-8 | ||
| Si4626DY | N-Channel 30-V (D-S) MOSFET | RDSon=3.6mOhm@ ID=30A, VGS=10V | SMD SO-8 | ||
| Si4800BDY | N-Channel Reduced Qg, Fast-Switching MOSFET | RDSon=18.5mOhm@ ID=9A, VGS=10V | SMD SO-8 |
Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| 1.5SMC62A | TRANSZORB® Transient Voltage Suppressors SMD | Pppm=1500W, VBR=6.8-540V | SMD DO-214AB (SMC) | ||
| P6KE82A | TRANSZORB® Transient Voltage Suppressors | VBR=6,8-540V, PPPM=600W | SMD DO-204AC | ||
| P6SMB68A | TRANSZORB® Transient Voltage Suppressors | VBR=6,8-540V, PPPM=600W | SMD DO-214AA | ||
| SMB10J5.0A | TRANSZORB® Transient Voltage Suppressors SMD; | VW=5-40V, PPPM=800-1000W, high power density | SMD DO-214AA (SMB) | ||
| SMBJ5.0C | TRANSZORB® Transient Voltage Suppressors SMD; | VW=5-188V, PPPM=600W, bi-directional | SMD DO-214AA (SMB J-Bend) | ||
| SMBJ64CA | TRANSZORB® Transient Voltage Suppressors SMD; | VW=5-188V, PPPM=600W, bi-directional | SMD DO-214AA (SMB J-Bend) |
Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| ES2D | Ultrafast Plastic Rectifier; SMD | IF=2A, VR=50-200V, VF=0,9V, trr=20ns | SMD DO-214AA (SMB) | ||
| MB2S | Surface-Mount Bridge Rectifier; | IF=0,5A, VR=200-600V, VF=1,0V | SMD TO-269AA (MBS) | ||
| RS1G | Surface-Mount Fast-Switching Rectifier | IF=1A, VR=50-800V, VF=1,3V, trr=150-500ns | SMD DO-214AC (SMA) | ||
| S1D | SMD Glass-Passivated Rectifier | IF=1A, VR=50-1000V, VF=1,1V | SMD DO-214AC (SMA) |
Schottky Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| 10BQ040 | Schottky Rectifier | VR=40V, If=1A | SMD DO-214AA (SMB) | ||
| B340A | High-Current-Density Schottky Rectifier SMD | IF= 3A, VR= 30-40V | SMD DO-214AC (SMA) | ||
| SL42 | SMD Schottky Barrier Rectifier | IF=4A, VR=20-40V, VF=0,31-0,35V | SMD DO-214AB (SMC) | ||
| SS10P4 | High-Current-Density; Schottky Barrier Rectifiers; SMD; | IF=10A, VR=30-40V, VF=0,41V | SMD TO-277A (SMPC) | ||
| SS1H10 | High-Voltage SMD Schottky Rectifier | IF=1A, VR=90-100V, VF=0,62V | SMD DO-214AC (SMA) | ||
| SS22 | Surface-Mount Schottky Barrier Rectifier | IF=2A, VR=20-60V, VF=0,6-0,7V | SMD DO-214AA (SMB) | ||
| SS2H10 | High-Voltage SMD Schottky Rectifier | IF=2A, VR=90-100V, VF=0,65V | SMD DO-214AA (SMB) | ||
| SS33 | Surface-Mount Schottky Barrier Rectifier | IF=3A, VR=20-60V, VF=0,5-0,75V | SMD DO-214AB (SMC) | ||
| SS36 | Surface-Mount Schottky Barrier Rectifier | IF=3A, VR=60V, VF=-0,75V | SMD DO-214AB (SMC) |
Temp. Sense
| Product Name | Status | Description | Features | Package | Q-Level |
| NTHS0805 | NTC Thermistors, Surface-Mount Chip | R=1-220kOhm, 1-10% | SMD 0805 |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N5232B | Small-Signal Zener Diodes | P=500mW, VZ=2,4V - 60V | DO35 | ||
| BZX84-V | SMD Small-Signal Zener Diodes | P=300mW, VZ=2,4-75V | SMD SOT23 | ||
| DZ23C13-V | SMD Small-Signal Zener Diodes, Dual | VZ=2,7-51V, Ptot=300mW, common cathode | SMD SOT23 | ||
| MMBZ5257-V | SMD Small-Signal Zener Diodes | P=300mW, VZ=3,0-75V | SMD SOT23 | ||
| MMSZ5229-V | SMD Small-Signal Zener Diodes | P=500mW, VZ=3,0-75V | SMD SOD123 |