Capacitors - Aluminum Electrolytic - General Purpose
Showing 1 to 50 of 88 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 200 | 350 uF | 460 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 50 | 1000 uF | 5000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 25 | 2800 uF | 11000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 63 | 1000 uF | 2200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 35 | 1100 uF | 8300 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 16 | 6900 uF | 10000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 250 | 56 uF | 130 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | Axial | 400 | 100 uF | 150 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 16 | 10000 uF | 47000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 25 | 8200 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 35 | 3300 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 50 | 2200 uF | 10000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 63 | 1200 uF | 10000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 80 | 1500 uF | 6800 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In | Snap-In | 105 | 100 | 820 uF | 5600 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-In | Snap-In | 85 | 200 | 270 uF | 2200 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-In | Snap-In | 85 | 250 | 220 uF | 1500 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-In | Snap-In | 85 | 400 | 68 uF | 820 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-In | Snap-In | 85 | 450 | 56 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-In | Snap-In | 85 | 500 | 47 uF | 560 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 6.3 | 68 uF | 1000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 10 | 47 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 16 | 33 uF | 470 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 25 | 10 uF | 330 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 40 | 10 uF | 220 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 63 | 1 uF | 100 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 100 | 1 uF | 47 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 16 | 5600 uF | 47000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 25 | 3300 uF | 33000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 40 | 2200 uF | 18000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 50 | 1500 uF | 12000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 63 | 1200 uF | 10000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 80 | 820 uF | 6800 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 100 | 560 uF | 4700 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 16 | 6800 uF | 47000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 25 | 4700 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 35 | 4700 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 40 | 6800 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 50 | 2200 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 63 | 1500 uF | 8200 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 80 | 820 uF | 4700 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 100 | 560 uF | 3300 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 160 | 10 uF | 220 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 250 | 10 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 350 | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 385 | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 400 | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 450 | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 6.3 | 470 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 10 | 100 uF | 15000 uF |