Capacitors - Aluminum Electrolytic - High Temperature
Showing 1 to 50 of 74 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 200 | 680 uF | 33000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 250 | 680 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 350 | 330 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 400 | 220 uF | 10000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 450 | 150 uF | 6800 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 6.3 | 4700 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 10 | 3300 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 16 | 2200 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 25 | 1500 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 35 | 1000 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 50 | 680 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 63 | 330 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 80 | 330 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 105 | up to 10000 | 100 | 220 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 16 | 1500 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 25 | 1000 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 35 | 680 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 50 | 470 uF | 1200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 63 | 330 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 80 | 220 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 125 | up to 6000 | 100 | 150 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 150 | up to 2000 | 16 | 1000 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 150 | up to 2000 | 25 | 680 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 150 | up to 2000 | 35 | 470 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 150 | up to 2000 | 50 | 330 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 150 | up to 2000 | 63 | 220 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 150 | up to 2000 | 80 | 150 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 6.3 | 470 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 10 | 330 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 16 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 25 | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 35 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 50 | 68 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 63 | 33 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 80 | 47 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 100 | 4.7 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 6.3 | 330 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 10 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 16 | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 25 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 35 | 68 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 50 | 47 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 63 | 10 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 16 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 25 | 100 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 35 | 33 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 50 | 47 uF | 1200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 63 | 22 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 80 | 10 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 100 | 10 uF | 330 uF |