Capacitors - Film - AC Filtering
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage Min.
(V) ▲▼ ![]() | Voltage Max.
(V) ▲▼ ![]() | Capacitance Min. ▲▼ ![]() | Capacitance Max. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() | Capacitors, Fixed | Film | AC Capacitors (Metallized Polypropylene Film), 400 VAC, Axial Type | Axial | 400 | 400 | 10 nF | 680 nF | |
![]() | Capacitors, Fixed | Film | AC Filtering Metalized Polypropylene Film Capacitor Radial Type | Radial | 230 | 350 | 1 uF | 70 uF | |
![]() | Capacitors, Fixed | Film | THB°C Filtering Metalized Polypropylene Film Capacitor Radial Type 85 °C / 85 % RH 1000 h at UNAC | Radial | 250 | 480 | 1 uF | 35 uF |