Power - Heavy Current (ESTA) - Induction Heating
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage Min. (V) ▲▼ | Voltage Max. (V) ▲▼ | Output Min. (kvar) ▲▼ | Output Max. (kvar) ▲▼ | Frequency Min. (Hz) ▲▼ | Frequency Max. (Hz) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, induction heating | Self-healing / metallized polypropylene film | Line frequency capacitors, indoor | 200 | 900 | 10 | 675 | 50 | 60 | |
![]() Enlarge | Capacitors, induction heating | All-film polypropylene / aluminum foil | Line frequency capacitors, indoor | 850 | 3000 | 25 | 800 | 50 | 60 | |
![]() Enlarge | Capacitors, induction heating | All-film polypropylene / aluminum foil | Medium frequency capacitors, water cooled, indoor | 200 | 3000 | 150 | 5000 | 75 | 8000 | |
![]() Enlarge | Capacitors, induction heating | All-film polypropylene / aluminum foil | Medium frequency capacitors, water cooled, indoor | 200 | 3000 | 150 | 5000 | 75 | 10 000 | |
![]() Enlarge | Capacitors, induction heating | All-film polypropylene / aluminum foil | Medium frequency capacitors, water cooled, indoor | 250 | 2400 | 600 | 6000 | 1000 | 10 000 | |
![]() Enlarge | Capacitors, induction heating | All-film polypropylene / aluminum foil | Medium frequency capacitors, water cooled, indoor | 250 | 1000 | 100 | 2000 | 10 000 | 100 000 |