Power - Heavy Current (ESTA) - Surge Suppressor
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage Min. (V) ▲▼ ![]() | Voltage Max. (V) ▲▼ ![]() | Capacitance Min. ▲▼ ![]() | Capacitance Max. ▲▼ ![]() | Frequency Min. (Hz) ▲▼ ![]() | Frequency Max. (Hz) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 1-phase or 3-phase units, capacitor banks 36 kV | All-film polypropylene / aluminum foil | Surge suppressor capacitors, indoor / outdoor | 1000 | 36 000 | 0.1 µF | 0.5 µF | 50 | 60 | |
![]() Enlarge | Surge suppressor with integrated varistor | All-film polypropylene / aluminum foil, MKP | Zinc oxide RC-surge suppressor (Zoa) for HV-motor and transformers | 1000 | 11 000 | 0.1 µF | 0.6 µF | 50 | 60 |