Capacitors - Tantalum - Automotive
Showing 1 to 50 of 200 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Case (EIA & Mil) ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 6.3 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 2.2 µF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 4.7 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 6.8 µF | 6.8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 10 | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 1 µF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 2.2 µF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 4.7 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 6.8 µF | 6.8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 16 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 1 µF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 2.2 µF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 4.7 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 20 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 470 nF | 470 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 1 µF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 2.2 µF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 4.7 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 6.8 µF | 6.8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | See datasheet | 25 | 22 µF | 22 µF |