Capacitors - Tantalum - Computer
Showing 1 to 50 of 198 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 4.7 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 4 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 470 µF | 470 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 680 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 4 | 1 mF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 6.8 µF | 6.8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 470 µF | 470 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 680 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Low ESR | SMD, molded | See datasheet | 6.3 | 1 mF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 2.2 µF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 4.7 µF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 6.8 µF | 6.8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 7 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 10 | 1.5 µF | 1.5 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 10 | 2.2 µF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 10 | 3.3 µF | 3.3 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability | SMD, molded | See datasheet | 10 | 4.7 µF | 4.7 µF |