Vishay Applied Thin-Film PRODUCTS
Vishay Applied Thin-Film Products (Vishay ATP) was founded in 1995 in the heart of Silicon Valley specifically for the purpose of providing state-of-the-art thin-film circuit processing. Vishay ATP’s manufacturing facility and cleanrooms were designed and setup for thin-film circuit fabrication. Vishay ATP offers build-to-print services for a wide range of materials and metallization schemes. Circuit features can include fine pitch conductors, integrated resistors, vias, wrap-arounds, doubled sided patterning, polyimide supported bridges, hollow-plated vias and solid-filled vias. Vishay ATP is AS9100 and ISO9001 Certified.
Thin-Film Fabrication Services
- Quick Turn Engineering Prototypes
- In-house Pattern Generated Photomasks
- In-house Resistor Laser Trimming and CO2 Laser Drilling
- Multiple Sputtering Systems and Plating Capabilities
- Air Bridges/Crossovers with Polyimide and Solder Dams
- Wide Selection of Materials and Metallizations
- Hollow Plated and Solid Filled Via Capabilities
- Substrates: AI2O3, AIN, BeO, Fused Silica/Quartz, Sapphire and Hi-K Dielectrics
- Metallizations: Aluminum, Chrome, Copper, Nickel, Gold, Palladium, Platinum, Titanium and Titanium Tungsten
- Predeposited Gold/Tin (Au/Sn)
- High-Rel Screening: Bond Pull, Die Shear, Temp Shock, Temp Cycle, Burn In per MIL-PRF-38534