News » 2020 Releases » Vishay Intertechnology Automotive Grade Dual Inductor Reduces Board Space ...

Vishay Intertechnology Automotive Grade Dual Inductor Reduces Board Space Requirements and Component Counts in Class D Amplifiers

Offering High Operating Temperatures to +155 °C in Compact 2525 Case Size, AEC-Q200 Qualified Device Delivers Low Distortion and Minimal Cross-Talk

IHLD2525GG5A

Products mentioned:

IHLD-2525GG-5A
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
MALVERN, Pa. — August 24, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new Automotive Grade low profile, high current dual inductor in the 2525 case size. Designed to replace the two inductors required in an automotive Class D audio amplifier with a single device, the Vishay Dale IHLD-2525GG-5A reduces board space requirements and component counts, while providing improved THD performance over other inductor types.

To provide noise filtering in Class D amplifiers, the AEC-Q200 qualified device released today consists of two IHLP inductors with operating temperatures up to +155 °C in one compact package. The IHLD-2525GG-5A features an optimal design that realizes higher quality sound and lower distortion than other solutions, while offering low coupling for minimal cross-talk between its integrated inductors.

Designed to operate at higher carrier frequencies up to 2.1 MHz, the IHLD-2525GG-5A delivers high efficiency with typical DCR from 7.06 mΩ to 154 mΩ and a wide range of inductance values from 1.0 µH to 22 µH. The device provides rated current to 13.0 A and handles high transient current spikes without saturation. Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the dual inductor offers high resistance to thermal shock, moisture, and mechanical shock.

Device Specification Table:

Case size

2525

Inductance range (μH)

1.0 to 22

DCR typ. (mΩ)

7.06 to 154

DCR max. (mΩ)

7.77 to 164.80

Heat rating current (A)

2.2 to 13.0

Saturation current (A)

2.5 to 12.3

SRF typ. (MHz)

10.9 to 56.7

Samples and production quantities of the new dual inductor are available now, with lead times of 12 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member