Diodes and Rectifiers - Medium and High Power Diodes
Medium and high-power rectifiers are available in several packages including hockey puk capsules and screw-mounted studs, voltage classes are available from 50 V to 4600 V and current ratings up to 3000 A.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 211 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | IF(AV) (A) at Ths/TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VRRM (V) ▲▼ | trr (µs) ▲▼ | TJ (°C) ▲▼ | VFM (V) ▲▼ | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 12 at 144 | 265 | 280 | 1200 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 144 | 265 | 280 | 1000 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 144 | 265 | 280 | 800 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 144 | 265 | 280 | 600 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 144 | 265 | 280 | 400 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 144 | 265 | 280 | 200 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 144 | 265 | 280 | 100 | -65 to +175 | 1.26 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 1200 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 1000 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 800 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 600 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 400 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 200 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 16 at 140 | 350 | 370 | 100 | -65 to +175 | 1.23 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 1000 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 900 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 800 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 700 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 600 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 500 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 400 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 200 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 300 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 100 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single | ||
![]() Enlarge | 12 at 150 | 230 | 240 | 150 | -65 to +200 | 1.35 | DO-4 (DO-203AA) | Single |