Diodes and Rectifiers - Medium and High Power Diodes - Fast Recovery
Showing 1 to 13 of 13 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | IF(AV) (A) at Ths /TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VRRM (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | VFM (V) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 150 | 230 | 240 | 50 to 1000 | -65 to +200 | 1.35 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 35 at 140 | 480 | 500 | 50 to 600 | -65 to +200 | 1.7 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 35 at 140 | 380 | 400 | 700 to 1000 | -65 to +200 | 1.8 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 150 | 765 | 800 | 50 to 600 | -65 to +200 | 1.3 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 60 at 140 | 860 | 900 | 50 to 600 | -65 to +200 | 1.3 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 15 at 150 | 239 | 250 | 50 to 600 | -65 to +175 | 1.5 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 100 | 72 | 75 | 50 to 400 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 85 | 1100 | 1151 | 100 to 1000 | -40 to +125 | 1.75 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 85 | 700 | 730 | 100 to 1000 | -40 to +125 | 1.85 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 85 | 400 | 420 | 100 to 1000 | -40 to +125 | 1.95 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 100 | 110 | 115 | 50 to 1000 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 100 | 145 | 150 | 50 to 1000 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 16 at 100 | 180 | 190 | 50 to 1000 | -65 to +150 | 1.4 | No |