Diodes and Rectifiers - Schottky - DO-15 (DO-204AC)
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | VF at IF( V at A ) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-15 (DO-204AC) | 2 | 60 | see datasheet | 20 | see datasheet | Single | No | |
![]() Enlarge | DO-15 (DO-204AC) | 2 | 60 | see datasheet | 30 | see datasheet | Single | No | |
![]() Enlarge | DO-15 (DO-204AC) | 2 | 60 | see datasheet | 40 | see datasheet | Single | No | |
![]() Enlarge | DO-15 (DO-204AC) | 2 | 60 | see datasheet | 50 | see datasheet | Single | No | |
![]() Enlarge | DO-15 (DO-204AC) | 2 | 60 | see datasheet | 60 | see datasheet | Single | No | |
![]() Enlarge | DO-15 (DO-204AC) | 2 | 75 | 0.65 | 100 | 175 | Single | No | |
![]() Enlarge | DO-15 (DO-204AC) | 2 | 75 | 0.65 | 90 | 175 | Single | No |