Diodes and Rectifiers - Schottky - SlimDPAK (TO-252AE)
Showing 1 to 50 of 100 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IFAV (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage ▲▼ ![]() | VF at I F (V at A) ▲▼ ![]() | T sub>j max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 100 | 0.58 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 100 | 0.6 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 120 | 0.61 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 120 | 0.62 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 60 | 0.45 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 60 | 0.48 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 45 | 0.38 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 45 | 0.38 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 60 | 0.45 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 60 | 0.48 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 100 | 0.58 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 100 | 0.6 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 120 | 0.62 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 120 | 0.63 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 150 | 0.61 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 150 | 0.63 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 45 | 0.46 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 45 | 0.45 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 60 | 0.49 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 60 | 0.51 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 180 | 60 | 0.52 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 80 | 60 | 0.54 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 100 | 0.69 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 100 | 0.61 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 100 | 0.60 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 100 | 0.63 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 120 | 0.72 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 120 | 0.66 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 150 | 0.74 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 150 | 0.69 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 200 | 0.74 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 200 | 0.7 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 45 | 0.46 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 45 | 0.44 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 60 | 0.54 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 60 | 0.51 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 60 | 0.51 | 150 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 60 | 0.49 | 150 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 100 | 0.70 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 100 | 0.62 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 100 | 0.59 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 100 | 0.63 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 120 | 0.72 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 120 | 0.65 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 150 | 0.74 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 150 | 0.69 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 150 | 0.65 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 150 | 0.69 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 20 | 200 | 45 | 0.51 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 10 | 150 | 45 | 0.46 | 175 | Common cathode | Yes |