Diodes and Rectifiers - Small Signal Schottky Diodes - DO-35 (DO-204AH)
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Part Number ▲▼  | Product Image | Package (JEDEC®) Code ▲▼  | Product Group ▲▼  | VR max. / VRRM (V) ▲▼  | IF max. (mA) ▲▼  | VF max. at IF( mV at mA ) ▲▼  | Circuit Configuration ▲▼  | AEC-Q101 Qualified ▲▼  | 
|---|---|---|---|---|---|---|---|---|
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 100 | 100 | 1000 at 200 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 30 | 200 | 650 at 200 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 30 | 200 | 450 at 200 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 100 | 150 | 1000 at 250 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 40 | 30 | 1000 at 15 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 50 | 30 | 1000 at 15 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 60 | 30 | 1000 at 15 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 40 | 200 | 600 at 200 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 30 | 200 | 600 at 200 | Single | No | |
|  Enlarge | DO-35 (DO-204AH) | Small Signal Schottky Diodes | 20 | 200 | 600 at 200 | Single | No |