Diodes and Rectifiers - Standard and Fast Recovery - SMP (DO-220AA)
Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF (V) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1.5 | 200 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 400 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 600 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 800 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 1000 | 0.89 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 100 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 100 | 0.95 | 150 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | 0.95 | 150 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | 0.95 | 150 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | 0.95 | 150 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 800 | 0.95 | 150 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 1000 | 0.95 | 150 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 0.7 | 100 | 0.865 | 175 | Single | No | ||
![]() Enlarge | SMP (DO-220AA) | 0.7 | 200 | 0.865 | 175 | Single | No | ||
![]() Enlarge | SMP (DO-220AA) | 0.7 | 400 | 0.865 | 175 | Single | No | ||
![]() Enlarge | SMP (DO-220AA) | 0.7 | 600 | 0.865 | 175 | Single | No | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 100 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | 0.86 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 100 | 0.868 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 200 | 0.868 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 400 | 0.868 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 1.5 | 600 | 0.868 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 2 | 100 | 0.85 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 2 | 200 | 0.85 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 2 | 400 | 0.85 | 175 | Single | Yes | ||
![]() Enlarge | SMP (DO-220AA) | 2 | 600 | 0.85 | 175 | Single | Yes |