Diodes and Rectifiers - Standard and Fast Recovery - GPP
Showing 1 to 50 of 190 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | D2PAK (TO-263AB) | 10 | 600 | 1.2 | 50 | 150 | Single | Yes | |
![]() Enlarge | SOD-57 | 2 | 200 | 1.1 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 300 | 1.1 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 400 | 1.1 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 500 | 1.1 at 1 | 200 | 175 | No | ||
![]() Enlarge | SOD-57 | 2 | 600 | 1.1 at 1 | 200 | 175 | No | ||
![]() Enlarge | D2PAK (TO-263AB) | 20 | 600 | 1.3 | 60 | 150 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 10 | 1200 | 1.33 | 80 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 35 | 600 | 1.27 | 60 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 35 | 600 | 1.27 | 60 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 65 | 1200 | 1.42 | 95 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 65 | 1200 | 1.42 | 95 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 65 | 600 | 1.32 | 70 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 65 | 600 | 1.32 | 70 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 45 | 600 | 1.31 | 60 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 45 | 600 | 1.31 | 60 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 45 | 1200 | 1.44 | 95 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 45 | 1200 | 1.44 | 95 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 35 | 1200 | 1.27 | 95 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 35 | 1200 | 1.27 | 95 | 150 | Single | Yes | |
![]() Enlarge | TO-247AD 2L | 90 | 1200 | 1.38 | 90 | 150 | Single | No | |
![]() Enlarge | TO-247AD 3L | 90 | 1200 | 1.38 | 90 | 150 | Single | No | |
![]() Enlarge | TO-247AD 2L | 90 | 600 | 1.3 | 70 | 150 | Single | No | |
![]() Enlarge | TO-247AD 3L | 90 | 600 | 1.3 | 70 | 150 | Single | No | |
![]() Enlarge | SOD-64 | 3 | 200 | 1.6 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 400 | 1.6 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 600 | 1.6 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 2.9 | 800 | 1.78 at 3 | 150 | 175 | No | ||
![]() Enlarge | SOD-64 | 2.9 | 1000 | 1.78 at 3 | 150 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 50 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 100 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 200 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 400 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 600 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 800 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 1000 | 1.4 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 800 | 1.2 at 3 | 250 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 1000 | 1.2 at 3 | 250 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 800 | 1.9 at 3 | 60 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 200 | 1.1 at 3 | 200 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 300 | 1.1 at 3 | 200 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 400 | 1.1 at 3 | 200 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 500 | 1.1 at 3 | 200 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 600 | 1.1 at 3 | 200 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 200 | 1.1 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 300 | 1.1 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 400 | 1.1 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 200 | 1.1 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-64 | 3 | 400 | 1.1 at 3 | 100 | 175 | No | ||
![]() Enlarge | SOD-57 | 0.25 | 1200 | 2.4 at 0.2 | 300 | 150 | No |