Diodes and Rectifiers - Standard and Fast Recovery - Open Junction
Showing 1 to 37 of 37 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF (V) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-41 (DO-204AL) | 1 | 50 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 100 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 200 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 400 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 600 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 400 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 600 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 1000 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 800 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 50 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 50 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 100 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 100 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 200 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 200 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 400 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 400 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 600 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 600 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 800 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 800 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 1000 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 1000 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 50 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 100 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 200 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 400 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 600 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 800 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 to 1000 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 to 1000 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | MPG06 | 1 | 50 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 100 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 200 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 400 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 600 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 800 | 1.3 | 150 | 150 | Single die | Yes |