Diodes and Rectifiers - Standard and Fast Recovery - SlimDPAK (TO-252AE)
Showing 1 to 16 of 16 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 100 | 0.93 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 200 | 0.93 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 400 | 0.93 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 10 | 600 | 0.93 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 2 | 100 | 0.92 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 2 | 200 | 0.92 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 2 | 400 | 0.92 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 2 | 600 | 0.92 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 100 | 0.94 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 200 | 0.94 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 400 | 0.94 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 600 | 0.94 | 175 | Common cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 8 | 100 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 8 | 200 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 8 | 400 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 0.92 | 175 | Single | Yes |