Diodes and Rectifiers - Standard and Fast Recovery - DPAK (TO-252AA)
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DPAK (TO-252AA) | 8 | 200, 400, 600 | 1.2 | 55 | 150 | Single | No | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 600 | 1.2 | 55 | 150 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 1000, 1200 | 1.3 | 80 | 150 | Single | No | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 1200 | 1.3 | 80 | 150 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 800 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DPAK (TO-252AA) | 8 | 1200 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DPAK (TO-252AA) | 8 | 1200 | 1.1 | 150 | Single | Yes | ||
![]() Enlarge | DPAK (TO-252AA) | 8 | 1600 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DPAK (TO-252AA) | 8 | 1600 | 1.1 | 150 | Single | Yes |