Diodes and Rectifiers - TVS Protection - DO-15 (DO-204AC)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | TVS Polarity ▲▼ | VBR Min. (V) ▲▼ | VWM Min. (V) ▲▼ | VWM Max. (V) ▲▼ | TJ Max. (°C) ▲▼ | Product Line ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-15 (DO-204AC) | 600 | Unidirectional, bidirectional | 6.8 | 5.8 | 459 | 175 | TRANSZORB® TVS | Yes | |
![]() Enlarge | DO-15 (DO-204AC) | 500 | Unidirectional, bidirectional | 6.4 | 5 | 170 | 175 | TRANSZORB® TVS | Yes | |
![]() Enlarge | DO-15 (DO-204AC) | 500 | Unidirectional | 7.6 | 5 | 50 | 175 | TRANSZORB® TVS | No |