Diodes and Rectifiers - TVS Protection - DO-41 (DO-204AL)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | PPPM at 10 x 1000 μs (W) ▲▼ ![]() | TVS Polarity ▲▼ ![]() | VBR Min. (V) ▲▼ ![]() | VWM Min. (V) ▲▼ ![]() | VWM Max. (V) ▲▼ ![]() | TJ Max. (°C) ▲▼ ![]() | Product Line ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-41 (DO-204AL) | 400 | Unidirectional, bidirectional | 6.45 | 5.8 | 376 | 175 | TRANSZORB® TVS | Yes | |
![]() Enlarge | DO-41 (DO-204AL) | 300 | Unidirectional | 530 | 477 | 495 | 150 | TRANSZORB® TVS | No | |
![]() Enlarge | DO-41 (DO-204AL) | 400 | Unidirectional, bidirectional | 6.8 | 5.8 | 459 | 175 | TRANSZORB® TVS | Yes |