Diodes and Rectifiers - TVS Protection - MicroSMP (DO-219AD)
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | TVS Polarity ▲▼ | VBR Min. (V) ▲▼ | VWM Min. (V) ▲▼ | VWM Max. (V) ▲▼ | TJ Max. (°C) ▲▼ | Product Line ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MicroSMP (DO-219AD) | 150 | Unidirectional | 6.67 | 6 | 20 | 150 | TRANSZORB® TVS | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 150 | Unidirectional | 4.1 | 3.3 | 5 | 150 | TRANSZORB® TVS | Yes |