Diodes and Rectifiers - Ultrafast Recovery - FER Planar
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 100 | 0.82 | 25 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 150 | 0.82 | 25 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 2 x 2.0 | 100 | 0.77 | 25 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPC (TO-277A) | 2 x 2.0 | 150 | 0.77 | 25 | 175 | Common cathode | Yes |