Diodes and Rectifiers - Zener Diodes - DO-41 (DO-204AL)
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC ® ) Code ▲▼ ![]() | Ptot (mW) ▲▼ ![]() | Vz min (V) ▲▼ ![]() | Vz max (V) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | Vz Specification ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-41 (DO-204AL) | 1300 | 3.3 | 75 | Single | Thermal equilibrium | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1300 | 3.3 | 75 | Single | Pulse current | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1500 | 100 | 200 | Single | Pulse current | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1300 | 3.9 | 100 | Single | Pulse current | No |