Fuses
Vishay fuse products provide overcurrent protection for sensitive board-level components. Using advanced materials and construction techniques, Vishay fuses are ideal when size, long-term stability, and meeting international standards are important.
Showing 1 to 24 of 24 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Case ▲▼ | Rated Current Min. (mA) ▲▼ | Rated Current Max. (mA) ▲▼ | AEC-Q200 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Thin Film Chip Fuses | 0402 | 500 | 3150 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Thin Film Chip Fuses | 0603 | 500 | 5000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Thin Film Chip Fuses | 0805 | 500 | 5000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Thin Film Chip Fuses | 1206 | 500 | 6300 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Thin Film Chip Fuses | 0603 | 500 | 5000 | Yes | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Fast Acting Thin Film Chip Fuses | 0402 | 315 | 4000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Fast Acting Thin Film Chip Fuses | 0603 | 400 | 5000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Fast Acting Thin Film Chip Fuses | 1206 | 500 | 7000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Very Fast Acting Thin Film Chip Fuses | 0402 | 500 | 4000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Very Fast Acting Thin Film Chip Fuses | 0603 | 500 | 5000 | No | |
![]() Enlarge | Fuses, Non-Resettable | Thin Film | Very Fast Acting Thin Film Chip Fuses | 1206 | 500 | 7000 | No | |
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 100 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 250 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 300 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 350 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 400 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 450 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 550 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 750 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 1000 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 1250 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 1500 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 1750 | No | ||
![]() Enlarge | Resistors, Fixed Fusible | Wirewound | Fast Acting, Molded Styles, Custom Designed For Your Application | Axial Leaded | 2000 | No |