Inductors - Custom Standard Products
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Current Through-Hole Inductor, Edge-Wound Flat Wire With Coated Core | 0.47 | 12 | 114000 | 298 | 1107 | -40 to +155 | |
![]() Enlarge | Low Profile, Through-Hole, High Current Inductors, Edge-Wound Series | 1 | 5 | 72000 | 230 | 1300 | -55 to +155 | |
![]() Enlarge | High Current, Through-Hole Inductor Edge-Wound Series | 1.2 | 4.7 | 80000 | 110 | 1008 | -40 to +180 | |
![]() Enlarge | High Current Through-Hole Inductors Edge-Wound Series | 1.2 | 10 | 100000 | 201 | 1008 | -40 to +180 | |
![]() Enlarge | High Current, Through-Hole Inductor, Edge-Wound Series | 0.47 | 12 | 128000 | 343 | 1107 | -40 to +180 | |
![]() Enlarge | Automotive, High Current, Through-Hole Inductor, Edge-Wound Series | 0.47 | 12 | 128000 | 343 | 1107 | -40 to +180 | |
![]() Enlarge | Commercial Power Inductor, High Isolation Voltage 1.5 kV, Through-Hole, High Temperature 180 °C | 10 | 10 | 30000 | 53 | -40 to +180 | ||
![]() Enlarge | Automotive Power Inductor, High Isolation Voltage 1.5 kV, Through-Hole, High Temperature 180 °C | 10 | 10 | 30000 | 53 | -40 to +180 | ||
![]() Enlarge | Electromagnetic Haptic Feedback Actuator With Carrier for Mounting | 1411 | -25 to +105 | |||||
![]() Enlarge | IHPT® Haptic Feedback Actuator With Immersion License | 1411 | -40 to +105 | |||||
![]() Enlarge | Automotive IHPT® Haptic Feedback Actuator With Immersion License | 1411 | -40 to +105 | |||||
![]() Enlarge | Integrated LLC Transformer / Inductor | 50 | 0 | n/a | n/a |