Inductors - Powdered Iron and Ferrite Power Inductors
Showing 1 to 35 of 35 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Height (mm) ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Current, Surface Mount Inductors - Non-Shielded | 1 | 1000 | 2900 | 2.9 | 2512 | -40 to +125 | ||
![]() Enlarge | Ferrite Power Inductor, Drumcore | 4000 | 2218 | ||||||
![]() Enlarge | Ferrite Power Inductor, Drum Core | 5800 | 3020 | ||||||
![]() Enlarge | Ferrite Power Inductor, Shielded Drumcore | 1900 | 3014 | ||||||
![]() Enlarge | Coupled Ferrite Power Inductors, Dual-Winding | 3030 | -40 to +125 | ||||||
![]() Enlarge | Coupled Ferrite Power Inductors, Dual-Winding | 5050 | -40 to +125 | ||||||
![]() Enlarge | Ferrite Power Inductor, Shielded Drum Core 5.7 x 5.4 x 3.0 | 2.2 | 330 | 2600 | 2.6 | 2020 | |||
![]() Enlarge | Ferrite Power Inductor, Shielded Drum Core 7.2 x 6.7 x 4.0 | 1.5 | 1000 | 5200 | 5.2 | 2525 | |||
![]() Enlarge | Ferrite Power Inductor, Shielded Drum Core | 1 | 470 | 9000 | 9 | 3030 | |||
![]() Enlarge | Ferrite Power Inductor, Shielded Drum Core 13.6 x 12.9 x 10.0 | 1 | 1200 | 11000 | 11 | 5050 | |||
![]() Enlarge | Low Profile, High Current Inductors 7.0 x 7.0 x 5.0 | 0.072 | 0.15 | 45000 | 58 | 2727 | 5.0 | ||
![]() Enlarge | Low Profile, High Current Inductors | 0.085 | 0.22 | 50000 | 70 | 4027 | 5.0 | ||
![]() Enlarge | Low Profile, High Current Inductors | 0.17 | 0.215 | 61000 | 60 | 4031 | 7.3 | ||
![]() Enlarge | Low Profile, High Current Inductors | 0.21 | 0.44 | 50000 | 71 | 5151 | |||
![]() Enlarge | Low Profile, High Current Inductors 3.2 x 3.2 x 1.2 | 1.5 | 22 | 2250 | 3.1 | 1111 | 1.2 | -55 to +125 | |
![]() Enlarge | Low Profile, High Current Inductors 3.2 x 3.2 x 1.0 | 4.7 | 47 | 1300 | 1 | 1111 | 1.0 | -55 to +125 | |
![]() Enlarge | Low Profile, Shielded Ferrite Power Inductors 4.2 x 4.2 x 1.8 | 0.47 | 330 | 5500 | 5.7 | 1515 | 1.8 | -55 to +125 | |
![]() Enlarge | Semi-Shielded SMD Power Inductors 5.7 x 5.4 x 2.0 | 2.2 | 10 | 2600 | 4.5 | 2020 | 2.0 | -40 to +125 | |
![]() Enlarge | Semi-Shielded SMD Power Inductors 5.7 x 5.4 x | 4200 | 8.5 | 2020 | |||||
![]() Enlarge | Automotive Ferrite Power Inductors, Shielded 7.2 x 6.7 x | 1 | 10 | 5900 | 9.3 | 2525 | -55 to +150 | ||
![]() Enlarge | Semi-Shielded SMD Power Inductors 8.0 x 8.0 x | 7800 | 11 | 3232 | |||||
![]() Enlarge | Shielded, Low-Profile, SMD Ferrite Power Inductors 4.7 x 4.3 x 1.8 | 0.33 | 330 | 4700 | 8 | 1616 | 1.8 | -40 to +125 | |
![]() Enlarge | Shielded, SMD, Ferrite Power Inductor 5.7 x 5.4 x 4.5 | 180 | 180 | 780 | 1.12 | 2020 | 4.5 | -40 to +125 | |
![]() Enlarge | x | 7600 | 20 | 2020 | 4.0 | -40 to +125 | |||
![]() Enlarge | x | 6900 | 16 | 3232 | -40 to +125 | ||||
![]() Enlarge | Low Profile, Through-Hole, High Current Inductors, Edge-Wound Series | 1 | 10 | 72000 | 230 | 1300 | -55 to +125 | ||
![]() Enlarge | Low Profile, Through-Hole, High Current Inductors, Edge-Wound Series | 1 | 5 | 72000 | 230 | 1300 | -55 to +155 | ||
![]() Enlarge | Low Profile, High Current Inductors | 0.22 | 2.2 | 5300 | 5.8 | 0806 | 1.2 | -55 to +125 | |
![]() Enlarge | |||||||||
![]() Enlarge | Low Profile, High Current Inductors | 0.22 | 2.2 | 5900 | 7 | 1008 | 1.0 | -55 to +125 | |
![]() Enlarge | Low Profile, High Current Dual Inductors | 10 | 33 | 5600 | 7.4 | 4032 | 11.13 | -55 to +155 | |
![]() Enlarge | Semi-Shielded SMD Power Inductors | 5650 | 9.9 | 1008 | -40 to +125 | ||||
![]() Enlarge | Low Profile, High Current Dual Inductors | 5 | 33 | 6000 | 8.5 | 3232 | 9.3 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Inductors 2.7 x 2.2 x 1.2 | 0.47 | 22 | 3700 | 3.9 | 1008 | 1.2 | -55 to +125 | |
![]() Enlarge | Low Profile, High Current Inductors 2.2 x 1.8 x 1.0 | 0.47 | 22 | 2600 | 2.85 | 0806 | 1.0 | -55 to +125 |